??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
HEFA
Description
BJ14 - Locating pin large head conical angle external thread with hexagonal hole
Bill of material
BJ14CK-Y-D3-P6-L2-H3.5-M3
CNSORDERNO
Serial code
Texture of material
Heat treatment
Hardness
surface treatment
Coating hardness
shape
D
mm
DG6
+0.002/+0.008
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
M
m
2 mm
W
0.0 mm
S1
3 mm
S2
0 mm
V
2.0 mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)