??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WUXING
Description
BJ-8080 - DJZC
Bill of material
DJZC-BJ-6060
model
A
180.000 mm
B
140 mm
C
14.000 mm
D
141.000 mm
D1
85.000 mm
E
mm
F
mm
G
4.000 mm
H
100.000 mm
W
mm
K
45.000 mm
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models