카탈로그: TASI Flow
생성됨: 06.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TASI Flow
B3A6HS05BI
TASI Flow
Lake Monitors
Variable Area Flow Meters
Powered by
CAD모델 선택
{aw_lake/lake_monitors/flow_meters/bidirectional_b_asmtab.prj},{NB=B3A6HS05bi},{MS=Bi-Directional - 240°F (116°C) Max},{V=110cSt - If over 110cSt please consult factory},{PLSR=3},{MAT=A},{FM=H},{OFD=Bi-Directional Flow},{PTT=S},{FR=05},{PPATH=basic_in_line_b_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TASI Flow
Description
Bi-Directional Variable Area Flow Meter - Flow Monitors - Flow Meters
Bill of material
B3A6HS05BI
Part No.
B3A6HS05BI
Meter Style - Maximum operating temperature
Bi-Directional - 240°F (116°C) Max
Viscosity
110cSt - If over 110cSt please consult factory
Port / Line Size Range
Series 3 (1/4" - 1/2")
Series 4 (3/4" - 1")
Series 5 (1-1/4"-2")
Series 3 (1/4" - 1/2")
Series 4 (3/4" - 1")
Series 5 (1-1/4"-2")
인치
Material - Maximum Pressure Rating
Aluminum - 3500 PSIG (240 Bar)
Brass - 3500 PSIG (240 Bar)
Stainless Steel - 6000 PSIG (410 Bar)
Aluminum - 3500 PSIG (240 Bar)
Brass - 3500 PSIG (240 Bar)
Stainless Steel - 6000 PSIG (410 Bar)
Fluid Media
Oil at 0.873 specific gravity
Water at 1.0 specific gravity
Oil at 0.873 specific gravity
Water at 1.0 specific gravity
Optional Flow Directions
Bi-Directional Flow
Porting / Thread Type (All female)
1/4 NPTF, dry seal
3/8 NPTF, dry seal
1/2 NPTF, dry seal
#6 SAE, O-ring seal
#8 SAE, O-ring seal
#10 SAE, O-ring seal
1/4 BSPP
3/8 BSPP
1/2 BSPP
1/4 NPTF, dry seal
3/8 NPTF, dry seal
1/2 NPTF, dry seal
#6 SAE, O-ring seal
#8 SAE, O-ring seal
#10 SAE, O-ring seal
1/4 BSPP
3/8 BSPP
1/2 BSPP
Flow Ranges (Dual)
.5-5 GPM / 2-16 LPM
1-10 GPM / 5-35 LPM
1-15 GPM / 10-50 LPM
.5-5 GPM / 2-16 LPM
1-10 GPM / 5-35 LPM
1-15 GPM / 10-50 LPM
Dim A
1-7/8 (48)
INCH (mm)
Dim B
6-9/16 (167)
INCH (mm)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성