??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BHTFW_ _S14M400, BHTFW_ _S14M600 - Flanged Idlers with Teeth - S14M Type (Both Sides Bearing Type)
Bill of material
BHTFW28-S14M400-30
Part No.
BHTFW28-S14M400-30
Material of Flange
Low Carbon Steel
Material of Bearing
Steel
Surface Treatment
Black Oxide
No. of Teeth
28
Applicable belt
Shaft Dia. d
mm
P.D.
124.78 mm
O.D.
121.98 mm
F
136 mm
E
101 mm
A
46 mm
W
53 mm
Dh
57.0 mm
No. Bearing Dimension
6206ZZx2
D Bearing Dimension
62 mm
B Bearing Dimension
16 mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models