??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BHR71_72 - Mounted Bearing¡¤Double Bearing Outer Ring Fixed T Type
Bill of material
BHR71-6902ZZ-T30-h25
Code
Types of
Double Bearing Outer Ring Fixed T Type
Bearing Material
SUJ2
Main Body And Outer Ring Fixed Cover Material
S45C
Surface Treatment
Mounting Screw Material For Outer Ring Fixing Cover
Surface Treatment
Bearing Type
Sealing Ring
ZZ ( Double-Cover )
T Width Selection
mm
h Height Selection
mm
d
15 mm
Minimum Unit 1
28 mm
D Tolerance
+0.021/0 mm
B
7 mm
b1
9 mm
H
42.8
dh
25 mm
L
60 mm
L1
48 mm
L2
36 mm
S
11.8 mm
G
7.5 mm
W
34 mm
d1
6.3 mm
T1
6 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models