국가 별
표준별
언어선택:
English
中文
English
BHP62-623ZZ-T20-h10
Yiheda 3D Electronic Gallery
yhd_fa
E6-Mounted bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e6/bhp61_71.prj},{NB=BHP62-623ZZ-T20-h10},{CODE=BHP62},{TYPE1=Keyway type Height h selection type},{MAT=gang},{MAT1=S45C},{SUR=wudianjiedunie},{TYPE=623},{TYPEPOOL=623,624,605,606,608,6900,6000,6901,6001,6902,6002,6903,6003,6904,6004,6005,6006},{MFQ=ZZ},{T=20},{HH=10},{CODE1=1},{LINK=webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BHP61_71 - Bearing with seat/Double bearing positioning type T type/Keyway type
Bill of material
BHP62-623ZZ-T20-h10
Code
BHP62
BHP62
Types of
Keyway type Height h selection type
Keyway type Height h selection type
Bearing material
steel
steel
Housing material
S45C
S45C
Housing surface treatment
Electroless nickel plating
Electroless nickel plating
Bearing Type
623
624
605
606
608
6900
6000
6901
6001
6902
6002
6903
6003
6904
6004
6005
6006
623
624
605
606
608
6900
6000
6901
6001
6902
6002
6903
6003
6904
6004
6005
6006
Seal ring
ZZ (double cover)
DD (contact rubber seal)
ZZ (double cover)
DD (contact rubber seal)
T
20
25
30
20
25
30
mm
h
10
15
20
25
10
15
20
25
mm
d
3
3
mm
D
10
10
mm
D tolerance
+0.015/0
+0.015/0
mm
dh
7
7
mm
B
4
4
mm
H
18.8
18.8
mm
L
36
36
mm
L1
26
26
mm
L2
16
16
mm
G
5
5
mm
S
4.8
4.8
mm
d1
4.3
4.3
mm
L3
3
3
mm
L3 tolerance
+0.0125/-0.0125
+0.0125/-0.0125
mm
h1
1.4
1.4
mm
h1 tolerance
+0.1/0
mm
Applicable key nominal size
3*3
3*3
Optional machining
N/A (not selected for processing)
NA (no bearing, retaining ring)
KK (increased chamfer on both sides)
KC (increasing chamfer C2)
N/A (not selected for processing)
NA (no bearing, retaining ring)
KK (increased chamfer on both sides)
KC (increasing chamfer C2)
website
Website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성