??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
BH54 - Bushing for fixture, anti falling off, shoulder type
Bill of material
BH54BG-D8-P4-L8
CNSOEDERNO
Serial code
DGC
Texture of material
hardness
Surface Treatment
D
mm
D tolerance
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
N
2.00 mm
R
1 mm
H
12 mm
T
3 mm
Change the depth of stop screw
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models