??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
HEFA
Description
BH50 - Bushing for fixture P / L size free designation type
Bill of material
BH50DH-D10-P4-L5
CNSOEDERNO
Serial code
Texture of material
heat treatment
Hardness
surface treatment
D
mm
g6 tolerance
-0.005/-0.014
P
mm
Wert eingeben für P
mm
cm
inch
ft
L
mm
Wert eingeben für L
mm
cm
inch
ft
R
1 mm
H
25 mm
T
5 mm
A
17 mm
d
3.3 mm
d1
6.5 mm
h
3.5 mm
Change T dimensional tolerance
Additional inner diameter
Single side cutting flange
change inner diameter
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen