??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BH48C - Bushing for fixture P / L size free designation type
Bill of material
BH48CJ-D10-P4-L5
CNSOEDERNO
Serial code
Texture of material
heat treatment
Hardness
surface treatment
D
mm
g6 tolerance
-0.005/-0.014
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
R
1 mm
H
25 mm
W
12 mm
T
5 mm
A
17 mm
d
3.3 mm
d1
6.5 mm
h
3.5 mm
Additional inner diameter
change inner diameter
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models