??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BH46A_46B - Bushings for clamps shoulder type
Bill of material
BH46AK-d4-L5
CNSOEDERNO
Serial code
DGC
Texture of material
Hardness
Surface Treatment
d
mm
d tolerance
L
mm
N
2.0 mm
R
1 mm
H
12 mm
T
3 mm
D
8 mm
D tolerance
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models