??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HEFA
Description
BH45 - Bushings with shoulder for clamps, freely specified type
Bill of material
BH45AK-D5-P2.2-L3
CNSOEDERNO
Serial code
DGC
Texture of material
Hardness
surface treatment
D
mm
D tolerance
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
wall thickness(N)
1.40
R
0.8 mm
H
9 mm
T
2 mm
Change shoulder thickness
TCZ
Add adhesive slots
Additional inner diameter R
Add retaining ring groove
d
0.0 mm
M
0.00 mm
SKH machining dimensions
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models