??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
HEFA
Description
BH42 - Bushings, thin-walled, straight, for jigs
Bill of material
BH42AK-d4-L5
CNSOEDERNO
Serial code
DGC
Texture of material
Hardness
55~60HRC
Surface Treatment
d
mm
d tolerance
L
mm
N
1.0 mm
R
0.5 mm
D
6 mm
D tolerance
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen