??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
HEFA
Description
BH41 - Straight column type of Bushings for fixtures
Bill of material
BH41AK-d4-L5
CNSOEDERNO
Serial code
DGC
Texture of material
Hardness
Surface Treatment
d
mm
d tolerance
L
mm
wall thickness (N)
2.0
R
1.0 mm
D
8 mm
D tolerance
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD