BH30BG-D20-P22-H5-L5-A30
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/bh30a_d.prj},{NB=BH30BG-D20-P22-H5-L5-A30},{SC=BH30BG},{TYPE=RING-GROOVED},{SHAPE=Polygonal shape},{MQ=SCM435},{HARDNESS=Quenching hardness 33~38HRC, coating hardness 850HV~},{ST=Hard chrome plating with a thickness of 3-5μm},{FES=},{D=20},{D1=20},{DT=-0.007/-0.020},{P=22.00},{H=5.0},{L=5},{LL=[5:12/1]},{A=30},{E=0},{R=8.0},{DD=17},{V1=8},{V2=0.0},{V3=0.0},{HH=0.0},{ASS=M6},{KD=},{KWC=},{INFOTEXT=website}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
HEFA
Description
BH30A_D - Positioning pins - Shoulderless type - Short stop screw section - Ring groove/notch type - Precision grade fixture - Front end shape selection type
Bill of material
BH30BG-D20-P22-H5-L5-A30
CNSORDERNO
BH30BG-D20-P22-H5-L5-A30
BH30BG-D20-P22-H5-L5-A30
Series code
BH30BG
BH30BG
TYPE
RING-GROOVED
RING-GROOVED
shape
Polygonal shape
Polygonal shape
material quality
SCM435
hardness
Quenching hardness 33~38HRC, coating hardness 850HV~
Quenching hardness 33~38HRC, coating hardness 850HV~
Surface Treatment
Hard chrome plating with a thickness of 3-5μm
Hard chrome plating with a thickness of 3-5μm
Front end shape
30 ° cone head R-shaped
Conical head shape
Cone head R-shaped
30 ° cone head R-shaped
Conical head shape
Cone head R-shaped
Dg6
20
20
mm
Tolerance of D
-0.007/-0.020
-0.007/-0.020
mm
P
mm
값 입력 P
mm
cm
inch
ft
확인
H
mm
값 입력 H
mm
cm
inch
ft
확인
L
mm
값 입력 L
mm
cm
inch
ft
확인
A°
30
30
E
0
0
mm
R
8.0
8.0
mm
(W)
9
9
mm
d
17
17
mm
V1
8
8
mm
V2
0.0
0.0
mm
V3
0.0
0.0
mm
h
0.0
0.0
mm
Applicable stop screws
M6
M6
Add single-sided stop rotation
nothing
nothing
Change the stop position
nothing
Change the stop position
nothing
Change the stop position
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성