BH27KG-D16-P13-H5-L5-A60-E0
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/bh27j_m.prj},{NB=BH27KG-D16-P13-H5-L5-A60-E0},{SC=BH27KG},{TYPE=RING-GROOVED},{SHAPE=Polygonal shape},{MQ=SCM435},{HARDNESS=Quenching hardness 33~38HRC, coating hardness 850HV~},{ST=Hard chrome plating with a thickness of 3-5μm},{FES=-},{D=16},{DT=-0.006/-0.017},{P=13.00},{H=5.0},{L=5},{LL=[5:12/1]},{A=60},{E=0},{S=19},{R=4.0},{DD=13},{V1=8},{V2=0.0},{V3=0.0},{HH=0.0},{ASS=M6},{KD=},{PK=},{KWC=},{RTC=},{RTCZ=0.0},{INFOTEXT=website}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 40
HELP_VARIABLE
Company
HEFA
Description
BH27J_M - Positioning pin - shoulder type, stop screw short type, ring groove type/notch type - for precision fixtures - front end shape selection type
Bill of material
BH27KG-D16-P13-H5-L5-A60-E0
CNSORDERNO
BH27KG-D16-P13-H5-L5-A60-E0
BH27KG-D16-P13-H5-L5-A60-E0
Series code
BH27KG
BH27KG
TYPE
RING-GROOVED
RING-GROOVED
shape
Polygonal shape
Polygonal shape
material quality
SCM435
hardness
Quenching hardness 33~38HRC, coating hardness 850HV~
Quenching hardness 33~38HRC, coating hardness 850HV~
Surface Treatment
Hard chrome plating with a thickness of 3-5μm
Hard chrome plating with a thickness of 3-5μm
Front end shape
30 ° cone head R-shaped
Conical head shape
Cone head R-shaped
30 ° cone head R-shaped
Conical head shape
Cone head R-shaped
D
16
16
mm
Tolerance of D
-0.006/-0.017
-0.006/-0.017
mm
P
mm
값 입력 P
mm
cm
inch
ft
확인
H
mm
값 입력 H
mm
cm
inch
ft
확인
L
mm
값 입력 L
mm
cm
inch
ft
확인
A°
60
90
120
60
90
120
E
0
0
mm
S
19
19
mm
R
4.0
4.0
mm
(W)
5
5
mm
d
13
13
mm
V1
8
8
mm
V2
0.0
0.0
mm
V3
0.0
0.0
mm
h
0.0
0.0
mm
Applicable stop screws
M6
M6
Stop machining
nothing
nothing
Wrench slot processing
nothing
nothing
PK machining dimensions
0
mm
Change the stop position
nothing
Set the reference position to 0 ° and perform single-sided stop rotation machining at the position of 90 ° rotation.
nothing
Set the reference position to 0 ° and perform single-sided stop rotation machining at the position of 90 ° rotation.
Change upper shoulder R
nothing
RTC
nothing
RTC
RTCZ
0.0
0.0
mm
INFOTEXT
website
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성