??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BH26Y_26L - The positioning pin stop screw part for fixture is short, ordinary grade, and the shape of the front end is shoulder free cutting type
Bill of material
BH26LE-AP-D6-P8-H5-L10-A30-E1
CNSORDERNO
Serial code
type
Incision type
shape
Texture of material
heat treatment
Hardness
front structure
D
mm
h7 tolerance
0/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Select angle
E(AP)
R
3 mm
W
3.0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models