??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
BH23 - Positioning pin for fixture shoulder precision front end shape selection stop screw type
Bill of material
BH23YG-AP-D6-P3-H5-A30-E1
CNSORDERNO
Serial code
type
Texture of material
heat treatment
Hardness
surface treatment
Coating hardness
Front end shape
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
A
°
E(AP)
mm
Enter value for E
E(AP)
mm
cm
inch
ft
L
8 mm
F
8 mm
Q
9 mm
d
4 mm
R
1.0 mm
Applicable stop screw
M5
W
1 mm
Change the stop position
Stop machining
Wrench slot machining
PKZ
0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models