??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
HEFA
Description
BH20_21 - Fixture with locating pin, waist hole type, shoulder nut fixed, external thread type
Bill of material
BH20SD-D6-P5-W3-H5
CNSORDERNO
Serial code
Precision registration
tpye
Texture of material
heat treatment
Hardness
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
L1
8 mm
V
6 mm
F
8 mm
Q
9 mm
d
4 mm
R
1.0 mm
Applicable stop screw
M5
Change thread diameter
MCZ
mm
Change upper shoulder R
RTCZ
mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)