??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
BH15 - Positioning pin for fixture shoulder precision front end shape selection external thread type
Bill of material
BH15YG-AP-D6-P3-H5-L5-A30-E1
CNSORDERNO
Serial code
type
Texture of material
heat treatment
Hardness
surface treatment
Front end shape
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Select angle
E(AP)
V
6 mm
Q
9 mm
R
1.0 mm
W
1.000 mm
Change the stop position
Stop machining
Wrench slot machining
PKZ
0 mm
Change thread diameter
MCZ
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models