??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BH12 - Locating pin for fixture spring-shaped - shouldered stop screw type
Bill of material
BH12YB-D6-P3-H5-L5-F6
CNSORDERNO
Serial code
type
Texture of material
SUJ2
Hardness
50~55HRC
surface treatment
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
d
4 mm
Q
9 mm
R
1 mm
Change the stop position
Wrench slot machining
PKZ
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models