??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BH02L - Fixture locating pin front end cone R-type - shouldered external thread type - with grinding return groove
Bill of material
BH02LA-D6-P3-H2-L5-F6
CNSORDERNO
Serial code
type
Polygonal
Texture of material
SUJ2
Hardness
50~55HRC
surface treatment
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
d
4 mm
Q
9 mm
R
1.0 mm
Change the stop position
Change the front end angle
RCZ
°
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models