??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BH01Y - Fixture locating pin front end cone R-type - shouldered external thread type - with grinding return groove
Bill of material
BH01YA-D6-P3-H2-L5
CNSORDERNO
Serial code
type
circular
Texture of material
SUJ2
Hardness
50~55HRC
surface treatment
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
V
6.000 mm
Q
9.000 mm
R
1.000 mm
Wrench slot machining
PKZ
mm
Change the front end angle
RCZ
mm
Change thread diameter
MCZ
mm
Change thread length
MVZ
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models