??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ASOH
Description
BH, with hose fitting type
Bill of material
BH-5288 BA
Order number
Type of angle
Type of lever
Type of color
Type of cap
Position of handle
Diameter
6 mm
Thread (R)
Diameter
mm
Diameter
mm
L1
mm
L
mm
H1
23.5 mm
H
31 mm
Previews
3D
Dimension
2D
Download CAD models