??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BGSTZ, BGSTA - Miniature Ball Bearing Guide Sets - Retaining Ring Type
Bill of material
BGSTZ6-40
Part No.
Type Selection
Material of Shaft
52100 Bearing Steel
Hardness of Shaft
58HRC~
Material of Bushing
52100 Bearing Steel
Hardness of Bushing
58HRC~
Material of Ball Retainer
C3604
Material of Ball
52100 Bearing Steel
Hardness of Ball
58HRC~
Material of Retaining Ring
Spring Steel
Hardness of Retaining Ring
44HRC~
D
mm
D Tolerance
0/-0.005 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
mm
F
mm
D1
mm
D1 Tolerance
mm
M Coarse Thread
d
mm
Max. Stroke
mm
Previews
3D
Dimension
2D
Download CAD models