??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGR81_86 - Mounted Bearing¡¤Single Bearing Rectangular Block Type¡¤With Retaining Ring
Bill of material
BGR81-608ZZ-h15
Code
Bearing Material
Bearing Seat Material
Retaining Ring Material
Bearing Seat Surface Treatment
Bearing Type
Sealing Ring
h
mm
d
8 mm
D
22 mm
D Tolerance
+0.021/0 mm
dh
18 mm
B
7 mm
H
29.8 mm
L
53 mm
L1
41 mm
T
12 mm
d1
9.5 mm
d2
5.3 mm
0Ptional Processing
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models