??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BGONP - Vibration Insulation Rubber Mounts - Tapped Plate-Stopper
Bill of material
BGONP20150
Part No.
BGONP20150
Type Selection
BGONP
Material of Main Body
Natural Rubber
Material of Metal Fittings
Steel (Colored Chromate)
Hardness
Shore A60
Nominal
D1
20 mm
D2
15 mm
H1
15 mm
H2
11.0 mm
t
2.0 mm
l1
15 mm
S
13 mm
M Coarse Thread
6
l2
5.0 mm
W1XW2
49X20
h
7 mm
P
36 mm
Allowable Load of Z Direction
280 {29} N{kgf}
Standard Load of Z Direction
98~160 {10~16} N{kgf}
Spring Constant of Z Direction
180 {180} N/mm{kgf/cm}
Allowable Load of X Direction
69 {7} N{kgf}
Rigidity Ratio
0.18 KX/KZ
Previews
3D
Dimension
2D
Download CAD models