??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BGONA - Vibration Insulation Rubber Mounts - Tapped-Threaded Stopper
Bill of material
BGONA12160
Part No.
BGONA12160
Type Selection
BGONA
Material of Main Body
Natural Rubber
Material of Metal Fittings
Steel (Colored Chromate)
Hardness
Shore A60
Accessories
Nut and Spring Washer (1Pc.)
Nominal
D1
12 mm
D2
10 mm
H1
16 mm
H2
12.0 mm
t
2.0 mm
l1
12 mm
S
11 mm
M Coarse Thread
5
l2
4.5 mm
Allowable Load of Z Direction
110 {11} N{kgf}
Standard Load of Z Direction
30~78 {3~8} N{kgf}
Spring Constant of Z Direction
69 {70} N/mm{kgf/cm}
Allowable Load of X Direction
25 {2.5} N{kgf}
Rigidity Ratio
0.20 KX/KZ
Previews
3D
Dimension
2D
Download CAD models