??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGL01_12 - Mounted Bearing¡¤Single Bearing Positioning Type T Type¡¤Datum Type
Bill of material
BGL03-623ZZ-h10
Code
Types of
Bearing Material
Bearing Seat Material
Retaining Ring Material
Bearing Seat Surface Treatment
Bearing Type
Sealing Ring
h
mm
d
3 mm
D
10 mm
D Tolerance
+0.015/0 mm
dh
7 mm
B
4 mm
H
18.8 mm
L
36 mm
L1
26 mm
L2
16 mm
L3
18.0 mm
T
10 mm
S
4.8 mm
d1
4.3 mm
0Ptional Processing
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models