??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGJ21_46 - Mounted Bearing¡¤Single Bearing L Type¡¤Height h Selection Type / Height h Designation Type/Height h Designated Chamfer Type
Bill of material
BGJ32-623ZZ-h10
Code
Types of
Bearing Material
Bearing Seat Material
Retaining Ring Material
Bearing Seat Surface Treatment
Bearing Type
Sealing Ring
h
mm
Enter value for HH
h
mm
cm
inch
ft
d
3 mm
D
10 mm
D Tolerance
+0.015/0 mm
dh
7 mm
B
4 mm
V
2 mm
H
18.8 mm
L
36 mm
L1
26.0 mm
L2
16 mm
T
10 mm
S
4.8 mm
C
5 mm
d1
4.3 mm
0Ptional Processing
KC (increase chamfer C2)
0
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models