目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
Flanged guide bush for ball bearing ISO 9448-5 24X038 T6
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bgi_iso_9448_5_t6.prj},{NB=BGI94485.24X38T6},{CODE=BGI94485.24X38T6},{D1=24},{D2=30},{D3=40},{D4=63},{D5=50},{D6=5.5},{D7=10},{K=23},{L1=38},{L2=23},{L3=15},{L4=44},{L=45},{T=5.7},{GEW=0.333}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
RCM
Description
BGI94485 T6 - Flanged guide bush for ball bearing ISO 9448-5 T6
Bill of material
Flanged guide bush for ball bearing ISO 9448-5 24X038 T6
Code
BGI94485.24X38T6
BGI94485.24X38T6
Description
Flanged guide bush for ball bearing ISO 9448-5 24X038 T6
Flanged guide bush for ball bearing ISO 9448-5 24X038 T6
D1
24
24
mm
D2
30
30
mm
D3
40
40
mm
D4
63
63
mm
D5
50
50
mm
D6
5.5
5.5
mm
D7
10
10
mm
K
23
23
mm
L1
38
38
mm
L2
23
23
mm
L3
15
15
mm
L4
44
44
mm
L
45
45
mm
T
5.7
5.7
mm
Weight
0.333
0.333
kg
Previews
3D
2D
下載CAD模型
生成CAD模型