??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
HEFA
Description
BG98CT-98DT - Spring plunger - medium stroke stainless steel type - anti loosening type
Bill of material
BG98CT-M24-S15-L60
CNSORDERNO
Series code
TYPE
Anti loosening type
Sales type
Metal pin
load type
Material
SUS303
Main body hardness
-
Main surface treatment
-
Sales material
SUS303
Pin hardness
-
Surface treatment of pins
-
Spring material
SUS3004
M
S
mm
L
mm
L1
mm
d
mm
B
mm
Load (N) min.
Load (N) max.
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models