??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
BG84LQ - Roller Plunger - Variable Load
Bill of material
BG84LQ-9
CNSORDERNO
BG84LQ-9
Series code
BG84LQ
TYPE
Variable load type
Main body/arm/adjusting screw material
S45C
Surface treatment of the main body/arm/adjustment screw
Non electrolytic nickel plating
Bearing material
SUS304
Bearing shaft material
SUJ2
Bearing shaft hardness
58HRC~
Spring material
SUS304-WPB
Material of stop screw
SCM435
Nut material
Equivalent to SWCH
Nut surface treatment
Non electrolytic nickel plating
specifications
9
Minimum amount of screw in (Y=3) Load (N) min.
0.5
Minimum amount of screw in (Y=3) Load (N) max.
4.1
Maximum amount of screw in (Y=0) Load (N) min.
6.8
Maximum amount of screw in (Y=0) Load (N) max.
10
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models