??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
BG79_98CP-98DP - Spring plunger - medium stroke carbon steel type - anti loosening type/no anti loosening type
Bill of material
BG98CP-M16-S30-L98
CNSORDERNO
Series code
TYPE
Sales type
Metal pin
load type
Material
S45C
Main body hardness
29~35HRC
Main surface treatment
turn black
Sales material
1215
Pin hardness
57~63HRC
Surface treatment of pins
turn black
Spring material
SUS3004
M
S
mm
L
mm
L1
mm
d
mm
B
mm
Load (N) min.
Load (N) max.
INFOTEXT
website
Previews
3D
2D
Download CAD models