??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
HEFA
Description
BG72A_73A - Knob plunger - with flange type · reset type - fine tooth
Bill of material
BG72AP-M16A
CNSORDERNO
Series code
TYPE
Pin head shape
Spherical shape
thread
Fine teeth
Material of the knob
A2017
Surface treatment of knobs
black anodizing
Material of the main body
SUM22
Surface treatment of the main body
turn black
Material of sales
S45C
Hardness of sales
50~60HRC
Surface treatment of sales
turn black
flange material
SS400
Surface treatment of flanges
Chromate gloss treatment
Material of locking nut
Surface treatment of locking nuts
Material of the spring
SUS631J1
M
Thread pitch (fine pitch)
mm
D
mm
D1
mm
h
mm
d
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
Sw1
mm
Sw2
mm
R
mm
A
mm
B
mm
F
mm
d1
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models