??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HEFA
Description
BG70G_J - Knob Plunger - Precision · Reset/Self locking
Bill of material
BG70GP-d25
CNSORDERNO
Series code
TYPE
Material of the knob
plastics
Color of the knob
black
Material of the main body
S45C
Surface treatment of the main body
turn black
Material of sales
S45C
Hardness of sales
50~60HRC
Surface treatment of sales
-
Material of the spring
SWP-B
d
mm
L
mm
L1
mm
L2
13 mm
L3
mm
D
mm
D1
mm
D2
mm
h
6 mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models