??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 22
HELP_VARIABLE
Company
HEFA
Description
BG59 - Small diameter spring plunger - screw fixed type
Bill of material
BG59CT-D5-H12
CNSORDERNO
Serial code
Type load
Body material
SUS303
Pin material
SUS304
Spring material
SUS304
Usable temperature
-30~140℃
Dh7
mm
H
mm
d
mm
D1
mm
L
mm
t
mm
F
mm
G
1 mm
C
mm
Load (N)min
Load (N)max
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen