??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 26
HELP_VARIABLE
Company
HEFA
Description
BG34-35 - Ball plunger - bolt length option
Bill of material
BG35CA-M4-L10
CNSORDERNO
Serial code
Type load
type
Body material
Body hardness
28~35HRC
Main body surface treatment
Ball joint material
SUJ2
Ball joint hardness
55~60HRC
Spring material
SWP-B
Adjusting ring material
SUS304
Usable temperature
-30~80℃
M
mm
L
mm
d
mm
R
mm
A
mm
B
mm
B1
mm
C
mm
E
mm
T
mm
t
mm
Load (N)min
Load (N)max
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD