??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 32
HELP_VARIABLE
Company
HEFA
Description
BG30 - Ball plunger - length selectable - stainless steel length selectable
Bill of material
BG30CJ-M16-T50
CNSORDERNO
Serial code
Type ball joint category
Metal ball joint
Type load
Body material
SUS304
Ball joint material
SUS440C
Ball joint hardness
55~60HRC
Spring material
SUS631J1
Adjusting ring material
SUS304
Usable temperature
-30~260℃
M
mm
T
mm
d
mm
R
mm
t
mm
B
mm
Load (N)min
Load (N)max
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen