??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
BG12A_13A - Knob Plunger - Extended·Reset - Coarse/Fine Teeth
Bill of material
BG12AL-M16A
CNSORDERNO
Series code
pattern
TYPE
Reset type
Pin head shape
Spherical shape
thread
Fine teeth
Material of the knob
A2017
Surface treatment of knobs
black anodizing
Material of the main body
Surface treatment of the main body
Material of sales
Hardness of sales
Surface treatment of sales
Material of locking nut
Surface treatment of locking nuts
Material of the spring
SUS631J1
M
Thread pitch (fine pitch)
mm
D
mm
D1
mm
d
mm
h
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
Sw1
mm
Sw2
mm
R
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models