??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BG11B - Knob plunger - threaded part short aluminum alloy knob - self-locking type
Bill of material
BG11BA-M16
CNSORDERNO
Serial code
type
Knob material
A2017(Black anodizing)
Body material
SUM22
Main body surface treatment
Blackening
Pin material
S45C
Pin hardness
50~60HRC(Carburizing quenching)
Pin surface treatment
Blackening
Spring material
SUS631J1
Material of locking nut
Surface treatment of locking nut
M
mm
Pitch fine tooth
1.5 mm
D
mm
D1
mm
d
mm
h
mm
L
mm
L1
mm
L2
mm
L3
mm
Sw1
mm
Sw2
mm
R1
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models