??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
BG05-06 - Knob plunger - insert handle end arc type - coarse thread type / fine thread type
Bill of material
BG06AB-M20
CNSORDERNO
Serial code
type1
load
Thread differentiation
Knob material
nylon
Knob color
Black matte
Body material
S45C
Body hardness
30~35HRC
Main body surface treatment
Blackening
Pin material
S45C
Pin hardness
HV500~600
Pin surface treatment
Blackening
Spring material
SUS304-WPB
M
mm
pitch
mm
Ph7
mm
Ph7dd
mm
D
mm
D1
mm
h
mm
d
mm
L
mm
L1
mm
L2
mm
L3
mm
Sw1
mm
Load (N)min
Load (N)max
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models