??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
BG04C-D - Knob plunger - handle smooth type - coarse thread type
Bill of material
BG04CL-M12
CNSORDERNO
Serial code
type
thread
Coarse tooth
Knob material
nylon
Knob color
Black matte
Body material
Main body surface treatment
Pin material
Pin hardness
Pin surface treatment
Spring material
Material of locking nut
Surface treatment of locking nut
M
mm
Pitch fine tooth
mm
D
mm
D1
mm
d
mm
h
mm
E
1.5 mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
Sw1
mm
Sw2
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models