??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HPC
Description
BG - Oldham coupling -set screw - Torque: 0.06 to 44Nm
Bill of material
HPC - BG19 4/4
Part number
Bore AG
mm
Bore AD
mm
Max. torque
Nm
Static break torque
Nm
ØD
mm
L
mm
C
mm
Screw
Max. parallel offset at 3000RPM
mm
Max. axial play at 3000 RPM
mm
Max. angular offset at 3000RPM
0.5° °
Moment of inertia
kgm²x10^-8
Torsionnal stiffness
Nm/Rad
Weight
g
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models