??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFT01_03 - Standard prismatic bearing with seat/guide type without retaining ring/with retaining ring
Bill of material
BFT01-698ZZ
Code
Type
Bearing material
steel
Bearing seat material
aluminium alloy
Retaining ring material
Bearing seat Surface treatment
True color anodic oxidation
Bearing Type
d
8 mm
D
19 mm
D tolerance
D Tolerance
D1
mm
dh
15 mm
B
6 mm
T
mm
T1
mm
W
25 mm
A
31 mm
H
43 mm
d1
8.0 mm
h
4.5 mm
M
5 mm
Cr(move)
1393
Cor(silent)
606
rmp(refer)
8000
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models