??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SFS
Description
BFS-SLEEVE
Bill of material
SFS BFS/41-45-S-D16-M5X40-SLEEVE fixing of a balcony panel onto a metal tube or profile fastener: austenitic stainless steel A2 / AISI 304
Description
Type
BFS-SLEEVE
Head shape
D16
Washer variant
Polyamide plastic
Text Line 1 (Product)
fixing of a balcony panel onto a metal tube or profile
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Material
A2
Diameter
16 mm
L
mm
Clamping range
mm
Enter value for KL
Clamping range
mm
cm
inch
ft
KLMIN
mm
KLMAX
mm
KL2
mm
Enter value for KL2
mm
cm
inch
ft
Mass
6.06 g
Previews
3D
Dimension
2D
Download CAD models