??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFR61_86 - Mounted Bearing¡¤Double Bearing Flange Type¡¤L Size Selection Type Without Retaining Ring
Bill of material
BFR72-623ZZ-L20
Code
Types of
Bearing Material
Bearing Seat Material
Bearing Seat Surface Treatment
Bearing Type
Sealing Ring ZZ ( Double Cover ), VV( Non-Contact Rubber Sealing Ring ), DD( Contact Rubber Sealing Ring )
L
d
3 mm
D
10 mm
D Tolerance
+0.015/0 mm
B
4.0 mm
H
33 mm
W
16 mm
T
7.0 mm
dh
7 mm
D1
14 mm
D1 Tolerance
-0.006/-0.024
PCD
24 mm
K
mm
A
mm
F
0 mm
d1
6.5 mm
d2
3.7 mm
H1
3.3 mm
0Ptional Processing
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models