??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFN01_06 - Bearing With Housing ¡¤ Needle Roller And Thrust Ball Combined Bearings ¡¤ Standard Type
Bill of material
BFN01-d7
Code
Type
Standard Type
Bearing Material
GCr15
Bearing Seat Material
Bearing Seat Surface Treatment
Accessories
d
mm
h7
19 mm
h7
+0.021/0
L
23 mm
H
54 mm
W
38 mm
T
22 mm
d1
10 mm
D1
25.0 mm
D2
27.0 mm
T1
14 mm
V
6.5 mm
A
41 mm
F
0 mm
M
M8
d2
11.0 mm
d3
6.8 mm
h
6.5 mm
SYZC
NKY7Z-IR
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models