??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFK01_26 - Mounted Bearing¡¤Guided Flange Type/Self Aligning Ball Bearing/With Retaining Ring Type
Bill of material
BFK12-1200ATN
Type
Type
Bearing Material
Steel
Bearing Seat Material
Retaining ring material
Spring Steel
Bearing Seat Surface Treatment
Bearing Type
Postcode
d
10 mm
D
30 mm
D Tolerance
+0.021/0
B
9 mm
H
54 mm
W
mm
T
14 mm
T1
12 mm
S
2 mm
V
2 mm
dh
24 mm
D1
36 mm
D1 Tolerance
-0.009/-0.034
P.C.D
44 mm
K
mm
A
mm
F
0 mm
M Coarse thread
5 mm
d1
8.0 mm
d2
4.3 mm
H1
4.6 mm
Optional processing
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models