??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BFHBE - Sheet Metal Round Plates - BFHBE
Bill of material
BFHBE-SP-A30-T0.8-D3-Q11.4-M3
Part Number
BFHBE-SP-A30-T0.8-D3-Q11.4-M3
Type
BFHBE
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
T Selection
mm
b
1.0 mm
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
Hole Specification
Nominal Diameter
d
0.0 mm
Previews
3D
Dimension
2D
Download CAD models