??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BFE-45-M8-20 - T-bolt
Bill of material
BFE-45-M8-25
Bestellnummer
CODE
BFE
syxc
45/50type
M
M8
L
mm
F
19.5 mm
N
10 mm
K
8.5 mm
H
8.8 mm
E
3.0 mm
weight
g
PDF
bfe-45-m8-20.pdf
Previews
3D
Dimension
2D
Download CAD models